IESNA:LM-63-2002
[TEST]P1198690
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-722-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2200K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6450
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
893.1 1000.6 1118.4 1235.3 1332.1 1396.1 1428.1 1441.9 1454.8 1472.5
1497 1526.3 1564.5 1603.2 1644.9 1701.8 1783.6 1902.7 2078.6 2322.6
2646.5 3073.9 3656.9 4380.3 4846.8 4734 4387.8 3911.5 3397.4 2909.5
2410.5 1860 1273 748.3 303.5 76.4 0
893.1 1008.2 1136.2 1269.5 1375.2 1444.5 1478.8 1489 1494.3 1497
1503.6 1512.5 1524.1 1529 1544.5 1579.2 1640.1 1736.9 1893.8 2124.4
2435 2868.2 3520 4478 5752 6157.2 5830.2 5442.2 5013 4566
3906.6 3052.6 2127.5 1295.2 511.4 163.5 0
893.1 1025.1 1176.2 1330.3 1457.9 1535.2 1557.4 1543.6 1510.7 1463.2
1410.8 1360.6 1310.8 1264.6 1241.9 1269 1387.2 1596.9 1850.7 2088.4
2313.7 2576.3 2935.3 3452.9 4444.3 5631.5 5389.4 4814 4436.3 4177.7
3809.3 3276.5 2559.8 1781.8 696.7 114.6 0
893.1 1034 1217.5 1385.4 1519.6 1585 1583.6 1527.2 1437.9 1343.7
1254.4 1179.7 1122 1088.2 1121.5 1287.2 1569.4 1914.2 2278.1 2661.6
3081 3480.5 3861.7 4303.9 4957.5 5791.9 5954.1 5524 5041.5 4546.9
3959.5 3170.8 2236.8 1082.9 423.9 47.5 0
893.1 1047.7 1226.4 1403.2 1540.1 1605.8 1577.8 1478.3 1352.6 1251.7
1161.9 1090.4 1039.3 1027.8 1124.2 1379.7 1759.1 2235.9 2823.8 3538.3
4321.6 5127.2 5932.4 6656.2 7478.6 8234.9 8426.4 8080.3 7420.4 6540.2
5382.7 3788.9 2459 1359.7 655.8 76 0
893.1 1048.6 1228.6 1403.2 1535.6 1594.3 1565.8 1469 1344.1 1232.1
1142.4 1072.2 1026 1032.6 1166.8 1468.1 1902.7 2472.3 3196.1 4019.9
4859.7 5681.7 6508.7 7360.9 8324.7 9025.4 9064.9 8512.2 7548.9 6274.5
4942.4 3671.1 2399 1395.7 553.2 69.8 0
893.1 1048.6 1224.2 1392.6 1513.9 1569.4 1562.7 1500.1 1403.7 1297.9
1203.7 1133.5 1085.1 1081.1 1186.8 1451.7 1840 2304.3 2846.9 3448.5
4049.7 4653.5 5233.9 5816.8 6615.7 7398.7 7607.9 7218.3 6555.8 5693.3
4730.4 3666.7 2761.6 1644.5 624.3 55.1 0
893.1 1036.6 1200.2 1353.5 1464.5 1521.4 1539.6 1529.4 1487.2 1423.7
1353 1285 1226.4 1194.8 1224.2 1367.7 1628.5 1964.9 2323.4 2655.8
2976.6 3258.3 3524 3895.5 4602 5311.6 5220.1 4617.6 4061.2 3569.4
2955.3 2220.8 1489.9 724.7 203.5 24.9 0
893.1 1036.2 1182.4 1317 1414.3 1468.5 1499.6 1519.6 1529.9 1533
1527.6 1512.5 1493.9 1473.4 1470.3 1506.3 1616.5 1809.3 2079.5 2387
2739.3 3176.6 3754.2 4504.3 5292.5 5440.9 4615.3 3566.7 2623.4 1910.2
1499.2 1095.3 794.5 467.4 130.2 5.3 0
893.1 1011.8 1134.8 1248.1 1330.8 1380.6 1417.4 1449.4 1479.2 1517
1557.8 1598.7 1650.7 1700.5 1768 1868.9 2014.2 2221.7 2535.8 2964.2
3487.6 4095 4816.6 5623.5 5912.8 5486.7 4479.4 3361.4 2270.1 1637.4
1184.6 790.5 475.9 109.8 2.7 0 0
893.1 1009.1 1124.6 1222.4 1297 1342.3 1375.7 1410.3 1443.2 1481
1527.2 1577 1638.7 1706.3 1790.7 1911.1 2077.3 2302.1 2598.9 2978.8
3470.7 4060.4 4606.9 4924.1 4863.7 4398.1 3535.2 2564.7 1645.8 1169.9
807.4 506.1 281.7 61.3 0 0 0
893.1 991.8 1096.6 1181.9 1245.5 1287.2 1316.1 1347.7 1381 1415.2
1458.3 1509.9 1569.8 1636.5 1716.5 1821.3 1962.2 2148.4 2386.5 2717.6
3149 3563.1 3766.2 3696.4 3451.6 3041 2394.1 1620.1 874.9 516.8
284.8 127.5 49.3 6.2 0 0 0
893.1 981.5 1062.9 1122.4 1167.3 1194.4 1213.5 1238.4 1260.1 1281
1310.4 1349.5 1395.7 1440.1 1487.6 1545.9 1614.3 1696.5 1797.3 1898.2
1928.9 1827.6 1571.2 1270.4 935.3 649.2 458.6 331 232.4 167.1
112.9 67.5 37.8 16.9 3.1 0 0
893.1 956.2 1016.6 1061.1 1086.8 1100.2 1109.5 1113.5 1110.8 1100.6
1085.5 1077.5 1068.6 1047.3 1000.6 934 864.7 798.5 741.6 702.9
683.4 665.6 641.2 599.9 568.3 543.9 468.3 379.5 250.6 175.5
125.3 87.1 57.8 24.9 3.6 0 0
893.1 930.9 974.4 1007.3 1025.1 1029.5 1019.3 991.8 947.3 889.6
827.4 777.1 744.3 724.3 708.3 684.7 651 618.5 593.2 579.9
579.9 583.4 584.3 580.7 554.5 496.8 435.5 394.6 332.4 267
193.7 127.1 69.3 27.1 1.8 0 0
893.1 910.4 931.3 955.3 972.7 970.9 947.3 901.6 846 794
750.9 720.3 702.5 689.2 673.6 649.6 615.9 575 535 503.4
486.5 488.8 502.5 511.9 508.3 492.8 459 404.3 343.5 286.2
232.4 182.6 132.9 77.3 33.3 0 0
893.1 882.9 889.6 906.4 925.1 934 920.2 890 856.2 826
795.4 760.7 724.7 689.6 655.4 619.4 579.9 538.1 498.5 466.1
437.2 412.8 391.9 378.6 374.6 373.2 366.1 350.1 322.6 283.9
219.1 150.2 83.1 44 16 0 0
893.1 864.7 848.2 851.8 878.9 913.6 940.7 942.9 923.8 893.6
858.5 816.7 768.3 717.2 668.7 622.5 578.5 535.9 497.7 467.9
446.1 431.9 420.3 406.1 384.4 350.1 314.6 288.8 265.7 239.9
206.2 159.5 102.6 59.5 19.6 0 0
893.1 842.9 804.7 798.9 825.6 892.7 964.7 998.4 988.2 950
904.2 857.6 808.3 753.6 698.9 645.6 595.4 549.2 508.8 477.7
454.1 437.7 431 426.6 416.8 395.5 369.7 340.4 310.6 275.9
233.7 182.2 134.2 84.4 27.5 0 0
893.1 822 764.7 736.3 750 817.6 916.7 996.2 1015.3 982
926.4 873.1 823.8 772.3 721.2 670.1 619.4 570.1 527 494.1
466.6 448.3 435 429.2 420.8 405.2 383 358.1 331 300.8
259 205.7 151.1 83.1 25.8 0.9 0
893.1 803.4 740.3 702.9 708.3 768.7 860.2 940.2 985.1 972.7
926 873.1 823.8 774.9 726.9 678.9 629.2 580.3 537.6 501.7
471 450.1 434.6 425.2 415.5 397.7 371.5 343 314.6 281.3
239.9 185.7 135.1 72 19.6 0 0
893.1 799.8 724.7 672.7 663 702.9 774.5 856.2 910.4 915.8
886.9 842 797.6 756.3 715.4 671.4 625.2 578.5 535.4 498.5
467 444.3 424.8 407 385.7 354.1 310.1 259 211.1 171.5
132.4 88.4 53.8 27.1 2.2 0 0
893.1 778 685.6 612.7 576.8 578.5 601.2 631.8 656.3 669.2
669.2 653.2 632.7 611 587 561.6 536.8 509.7 477.2 443.9
411.9 375.5 337.7 304.8 271.5 226.6 182.2 149.7 124 98.6
72.4 44.9 20.9 5.8 0 0 0
893.1 762 655.8 567.4 512.8 489.2 481.7 480.8 478.1 474.1
465.7 449.7 430.6 407.9 381.2 359.5 338.1 321.7 311 306.6
300.8 288.4 268.4 243.1 212.8 181.3 152 126.2 101.8 79.5
56.9 32 13.8 2.2 0 0 0
893.1 754 635.8 539.4 475.9 444.3 427.9 413.7 397.7 379.9
363.9 351 336.4 324.4 310.1 295.9 280.8 261.3 239.5 221.3
202.6 185.7 171.1 159.5 146.6 130.6 112.9 95.1 76 58.2
39.5 24.9 12 0.4 0 0 0
893.1 747.4 623.9 524.8 458.1 422.6 400.8 379.9 359.9 339.9
320.8 304.4 288.8 273.3 259 245.3 230.6 215.5 201.3 186.2
172 159.5 148.4 136.4 122.2 109.8 95.5 79.5 61.3 45.3
32.9 19.6 6.7 0 0 0 0
893.1 753.6 627.8 527 455 413.2 385.2 363.9 345.7 327.9
310.1 293.3 275.9 260.4 246.2 231.9 217.3 201.3 185.3 168.8
154.6 142.6 132.4 123.5 114.6 104.9 91.5 76.9 64 52.9
40.9 28 10.2 0 0 0 0
893.1 757.2 632.3 530.1 453.2 402.6 372.8 353.7 336.8 319
302.1 285.3 270.2 255.9 242.6 228.4 214.2 198.2 182.2 166.2
152 141.7 133.3 126.2 117.7 106.2 90.6 77.8 68 57.8
45.3 30.2 12 3.6 0 0 0
893.1 757.2 637.2 534.1 451.9 394.1 362.6 344.4 327.5 310.6
291.9 275.9 262.2 247.1 232.4 217.7 202.6 187.5 172.4 158.2
146.6 139.1 132 124.4 112.9 96.9 77.3 68 58.2 47.5
34.7 18.2 7.6 1.8 0 0 0
893.1 772.3 656.3 552.8 463 395.9 360.4 341.3 324.4 310.1
293.7 278.2 263 248.4 233.3 218.6 203.5 188.8 175.1 162.6
152.4 144.4 136.4 126.6 112.4 89.8 67.5 58.2 48.9 38.7
27.5 16 8.4 3.6 0.9 0 0
893.1 781.1 669.2 565.6 472.8 402.1 362.6 341.7 325.3 310.1
294.6 279.5 264.8 250.2 235.9 221.7 207.1 192.8 179.5 167.5
157.3 148.9 140 128.9 113.3 89.8 66.7 57.3 47.5 37.8
26.2 15.6 8.9 4.4 2.2 0 0
893.1 784.7 677.6 576.8 481.7 413.2 364.4 343.9 325.7 312.8
298.2 283.5 269.3 255 241.3 227.9 213.7 199.5 186.2 172.8
162.2 153.3 144 133.7 114.6 91.1 70.6 61.8 51.5 41.3
29.3 17.8 10.7 6.7 4 1.8 0
893.1 809.6 716.3 619.9 524.3 440.3 381.2 348.4 330.6 316.4
303.5 290.2 276.8 263.5 249.7 235.9 222.2 208 195.1 182.6
171.5 161.3 151.1 139.5 125.3 107.1 84.4 72 61.3 50.7
38.7 24.4 15.1 9.8 7.1 3.6 0
893.1 828.2 751.4 665.6 574.1 487 414.1 359.5 332.4 316.4
303.5 290.6 277.7 264.4 251.1 236.8 221.7 208 194.6 182.2
172 161.3 150.2 137.7 124 108.9 91.5 76.9 66.2 55.5
44.4 32 16.4 9.8 6.2 3.1 0
893.1 846 792.3 724.3 648.3 564.8 483 404.3 344.8 319.5
304.4 290.6 277.7 264.4 250.2 236.4 221.7 207.1 192.8 177.7
163.5 150.2 137.7 126.2 116.4 104.9 90.6 75.5 61.3 50.2
40.4 30.2 16.9 7.6 4 1.3 0
893.1 874.5 848.7 809.1 745.2 671.8 598.5 523.9 427 349.2
312.4 295 280.8 267 253.7 239.9 225.7 211.5 196.8 181.3
166.6 152 138.6 126.2 114.2 101.8 88.4 75.5 61.3 46.7
36 25.3 16 8.4 4 1.8 0
893.1 903.8 909.1 903.8 873.1 825.1 768.3 705.2 624.3 519.9
411.9 331.9 293.7 276.4 263.5 251.1 237.7 226.2 215.1 201.7
188.4 172 155.5 140.4 128.4 116.9 128.4 134.6 101.8 81.3
53.8 39.5 22.7 11.1 5.3 2.7 0
893.1 932.7 971.3 1002.9 1015.3 1005.5 974 932.7 894 847.8
777.1 681.2 568.8 454.1 361.2 311.9 297.7 287 268.4 251.5
238.6 227.1 210.6 198.6 209.3 217.3 183.1 139.1 84.4 63.1
47.1 34.2 23.1 13.3 6.7 2.2 0
893.1 962 1034.4 1102 1152.2 1181 1182.8 1166.4 1150.8 1145.9
1142.8 1129.5 1103.3 1070.4 1028.6 980.2 919.3 861.1 840.7 917.1
1082.9 1240.6 1264.1 1095.7 773.1 458.1 270.6 170.2 117.7 86.2
65.3 47.1 32 18.2 7.1 1.8 0
893.1 990.4 1092.2 1193 1277.5 1331.7 1357.5 1366.3 1375.2 1390.8
1414.8 1445.9 1483.2 1517.4 1551.6 1577.4 1618.3 1691.6 1828.4 2052.4
2343 2658 2965.5 3201.9 3229.4 3007.7 2582 2017.3 1408.6 880.2
511.4 304.4 173.3 65.3 20 0.9 0
893.1 1000.6 1118.4 1235.3 1332.1 1396.1 1428.1 1441.9 1454.8 1472.5
1497 1526.3 1564.5 1603.2 1644.9 1701.8 1783.6 1902.7 2078.6 2322.6
2646.5 3073.9 3656.9 4380.3 4846.8 4734 4387.8 3911.5 3397.4 2909.5
2410.5 1860 1273 748.3 303.5 76.4 0
